(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coupler Joint OK Valve

Coupler Joint OK Valve

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      581₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A coupler joint specifically designed for gas fusion cutting.
· A fusion oxygen and acetylene adjuster and cutter are attachable.
· Double safety locking method.
· One-touch lock method.
· This is a double safety seal mechanism.

Features

●It is a special coupler joint for gas fusion cutting. 
●Oxygen for blowing, can be attached to acetylene regulator and cutting equipment. 
●It is a one-touch lock type

Specification

●SPQ(piece):20
●Maximum Working Pressure: 0.99MPa 
●Compatible Fusing Hose Inner Diameter: Φ5mm

Materials

●Brass
Part Number
PA-1-6
PA-2-6
PT-1
PT-2
SA-1-6
SA-2-6
SR-1
SR-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUse Fluid Used Details Model Connection Size Trusco Code Mass
(g)

₹ 581.05

1 Piece(s) 5 Day(s) or more For HoseOxygen(Plug) for Oxygenφ5292-506110

₹ 615.11

1 Piece(s) 5 Day(s) or more For HoseAcetyleneFor Acetylene (Plug)φ5292-510915

₹ 780.95

1 Piece(s) 8 Day(s) or more For TorchOxygen(Plug) for OxygenM16-1.5 Right292-508725

₹ 807.98

1 Piece(s) 8 Day(s) or more For TorchAcetyleneFor Acetylene (Plug)M16-1.5 Left292-512515

₹ 1,398.51

1 Piece(s) 5 Day(s) or more For HoseOxygen(Socket) for Oxygenφ5292-507950

₹ 1,458.55

1 Piece(s) 5 Day(s) or more For HoseAcetyleneFor Acetylene (Socket)φ5292-511760

₹ 1,737.71

1 Piece(s) 5 Day(s) or more For RegulatorOxygen(Socket) for OxygenM16-1.5 Right292-505265

₹ 1,808.44

1 Piece(s) 5 Day(s) or more For RegulatorAcetyleneFor Acetylene (Socket)M16-1.5 Left292-509575
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUse Fluid Used Details Model Connection Size Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Gas Cutter Fitting Features 1 It is a coupler joint specifically designed for gas fusion cutting. Features 2 Attached to oxygen/acetylene regulator for fusion and cutting machines.
Features 3 Double safety locking method. Features 4 One-touch lock method. Features 5 This is a double safety seal mechanism.
Maximum Allowable Working Pressure(Mpa) 0.99MPa Specifications 3 Inner Diameter of Compatible Fusing Hose:φ5 mm Material Hose Brass
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language