(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dry Safety Device, Mag Push

Dry Safety Device, Mag Push

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,933₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Protects against flash fires during fusing work.
· For backflow/backfire of flames, an extinguishing filter (sintered metal) cools and extinguishes, and depending on the backfire pressure, the check valve and shut-off valve will work together to cut off the passage of gas and prevent backfire.
· This product conforms to standards of the Research Institute of Industrial Safety at the Ministry of Health, Labour and Welfare.
[Applications]
· For backfire prevention.
· To be used for gas (oxygen/acetylene/LPG) welding work (in accordance with the High Pressure Gas Safety Act of Japan).

Features

●Prevents a flashback accident during fusing work.
●Reflux/backfire is extinguished with fire extinguishing filter (sintered metal) by cooling, the backfire pressure interlocks with check valve/shutoff valve to block the gas passage and prevents flashbac

Usage

●To prevent backfires.

Specification

●SPQ(piece):10
Part Number
MPF1
MPF2
MPO1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Entry Port Diameter Working Pressure
(Mpa)
Trusco Code

₹ 6,932.58

1 Piece(s) 5 Day(s) or more AcetyleneM16 X P1.5 Left Female Threads0.13298-5586

₹ 6,932.58

1 Piece(s) 5 Day(s) or more LPGM16 X P1.5 Left Female Threads0.19298-5594

₹ 6,932.58

1 Piece(s) 5 Day(s) or more OxygenM16 X P1.5 Right Female Threads0.99298-5608
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Entry Port Diameter Working Pressure
(Mpa)
Trusco Code

Loading...

  1. 1

Basic Information

Product Model Backfire Prevention Device (Gas Welding) Features 1 Prevents flashback accidents during fusion work. Features 2 For flames that flow backward/back fire, an extinguishing filter (sintering metal) cools and extinguishes, and depending on the backfire pressure, the check valve and cut-off valve will work together to cut off the passage of gas and prevent backfire.
Features 3 This product conforms to standards of the Research Institute of Industrial Safety at the Ministry of Health, Labour and Welfare. Application 1 For backfire prevention Mass(g) 350
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list