(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Argon Regulator

Argon Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Can be manufactured as a double-type with two argon regulator flow meters (25 liters).
· Operating pressure is setting type.
· A compact design.
[Applications]
· Argon gas regulator.

Features

●You can make a duplex type of 2 pieces of flow meter with argon regulator (25L).
●Working pressure is a setting formula type.

Specification

●SPQ(piece):10
●Primary Side Working Pressure: 2 to 15MPa
●Secondary Side Working Pressure: 0.4±0.1MPa (setting type)
Part Number
YR-85F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,184.45

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Argon Trusco Code 126-7604
Features 1 Can be manufactured as a double-type with 2 argon regulator flow meters (25 ℓ). Features 2 Operating pressure is setting type. Specifications 3 Primary operating pressure: 2–15 MPa
Specifications 4 Pressure used on secondary side: 0.4±0.1 setting type Mass(g) 1000

Please check the type/dimensions/specifications of the part YR-85F in the Argon Regulator series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list