(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
[Features]
・ Despite its compact size and lightweight, it has the same ability as a large size
・ Compact design and with pressure gauge cover
・ New JIS compliant product
[Applications]
・ Oxygen gas regulator
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Product Model | Gas Regulator | Fluid Used | Oxygen | Model | West Japan Type Butterfly Screw |
---|---|---|---|---|---|
Trusco Code | 281-6091 | Features 1 | Features a compact design and includes a pressure gauge cover. | Features 2 | New JIS Compatible Product. |
Specifications 3 | Primary operating pressure: 2–15 MPa | Specifications 4 | Secondary Operating Pressure : 0.2–0.99 MPa | Mass(g) | 1100 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy