(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Model | Gas Cutter Supplies | Hose Length(m) | 10 |
---|---|---|---|
Working Pressure(MPa) | 0.99 | Type | With OK Valve (SR-1, SR-2, PT-1, PT-2) |
Trusco Code | 126-9097 | Features 1 | Type with OK valve has a one-touch removable coupler. |
Features 2 | Hose for oxygen gas and acetylene gas only. | Features 3 | 5 mm inner diameter is easy to handle. |
Inner Diameter Hose | 5mm | Maximum Allowable Working Pressure(Mpa) | 0.99MPa |
Withstanding Pressure | 1.5MPa | Specifications 3 | New JIS (K6333) Standard Product |
Show More | |||
Material Hose | Rubber | Mass(g) | 3000 |
Show Less |
Loading...
Product Model | Gas Cutter Supplies | Hose Length(m) | 10 |
---|---|---|---|
Working Pressure(MPa) | 0.99 | Type | With OK Valve (SR-1, SR-2, PT-1, PT-2) |
Trusco Code | 126-9097 | Features 1 | Type with OK valve has a one-touch removable coupler. |
Features 2 | Hose for oxygen gas and acetylene gas only. | Features 3 | 5 mm inner diameter is easy to handle. |
Inner Diameter Hose | 5mm | Maximum Allowable Working Pressure(Mpa) | 0.99MPa |
Withstanding Pressure | 1.5MPa | Specifications 3 | New JIS (K6333) Standard Product |
Show More | |||
Material Hose | Rubber | Mass(g) | 3000 |
Show Less |
Loading...
Product Model | Gas Cutter Supplies | Hose Length(m) | 10 |
---|---|---|---|
Working Pressure(MPa) | 0.99 | Type | With OK Valve (SR-1, SR-2, PT-1, PT-2) |
Trusco Code | 126-9097 | Features 1 | Type with OK valve has a one-touch removable coupler. |
Features 2 | Hose for oxygen gas and acetylene gas only. | Features 3 | 5 mm inner diameter is easy to handle. |
Inner Diameter Hose | 5mm | Maximum Allowable Working Pressure(Mpa) | 0.99MPa |
Withstanding Pressure | 1.5MPa | Specifications 3 | New JIS (K6333) Standard Product |
Show More | |||
Material Hose | Rubber | Mass(g) | 3000 |
Show Less |
[Features]
· The type with an OK valve has a "one touch" detachable coupler.
· Dedicated hose for oxygen gas and acetylene gas.
· Internal diameter of 5 mm for easy handling.
· Guaranteed 1.5 MPa (15 kgf/cm2) pressure resistance.
Loading...
Product Model | Gas Cutter Supplies | Hose Length(m) | 10 |
---|---|---|---|
Working Pressure(MPa) | 0.99 | Type | With OK Valve (SR-1, SR-2, PT-1, PT-2) |
Trusco Code | 126-9097 | Features 1 | Type with OK valve has a one-touch removable coupler. |
Features 2 | Hose for oxygen gas and acetylene gas only. | Features 3 | 5 mm inner diameter is easy to handle. |
Inner Diameter Hose | 5mm | Maximum Allowable Working Pressure(Mpa) | 0.99MPa |
Withstanding Pressure | 1.5MPa | Specifications 3 | New JIS (K6333) Standard Product |
Show More | |||
Material Hose | Rubber | Mass(g) | 3000 |
Show Less |
Loading...
Loading...
Loading...
Product Model | Gas Cutter Supplies | Hose Length(m) | 10 |
---|---|---|---|
Working Pressure(MPa) | 0.99 | Type | With OK Valve (SR-1, SR-2, PT-1, PT-2) |
Trusco Code | 126-9097 | Features 1 | Type with OK valve has a one-touch removable coupler. |
Features 2 | Hose for oxygen gas and acetylene gas only. | Features 3 | 5 mm inner diameter is easy to handle. |
Inner Diameter Hose | 5mm | Maximum Allowable Working Pressure(Mpa) | 0.99MPa |
Withstanding Pressure | 1.5MPa | Specifications 3 | New JIS (K6333) Standard Product |
Show More | |||
Material Hose | Rubber | Mass(g) | 3000 |
Show Less |
Product Model | Gas Cutter Supplies | Hose Length(m) | 10 | Working Pressure(MPa) | 0.99 |
---|---|---|---|---|---|
Type | With OK Valve (SR-1, SR-2, PT-1, PT-2) | Trusco Code | 126-9097 | Features 1 | Type with OK valve has a one-touch removable coupler. |
Features 2 | Hose for oxygen gas and acetylene gas only. | Features 3 | 5 mm inner diameter is easy to handle. | Inner Diameter Hose | 5mm |
Maximum Allowable Working Pressure(Mpa) | 0.99MPa | Withstanding Pressure | 1.5MPa | Specifications 3 | New JIS (K6333) Standard Product |
Material Hose | Rubber | Mass(g) | 3000 |
Please check the type/dimensions/specifications of the part HK-10-1 in the Oxyacetylene Cutting Hose OK Hose series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy