- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anti-Rust Lubricant Odorless Loosen
Specifications of TB1804
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Color
- Transparent yellow-brown
-
- Operating Temperature Range
- 5–35°C
-
- Trusco Code
- 356-9781
-
- Application
- For preventing rust and lubricating metal components.
-
- Main Ingredient
- Paraffinic Hydrocarbon
-
- Mass(g)
- 373
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,426.71
|
3 Piece(s)
|
|
8 Day(s) or more
|
1 pc (420 ml) |
Basic Specifications
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Color
- Transparent yellow-brown
-
- Operating Temperature Range
- 5–35°C
-
- Trusco Code
- 356-9781
-
- Application
- For preventing rust and lubricating metal components.
-
- Main Ingredient
- Paraffinic Hydrocarbon
-
- Mass(g)
- 373
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· An anti-rust lubricant with almost no odor but strong permeability.
· Contains no toxic ingredients and has no effect on plastics.
[Applications]
· Rustproofing and lubricating metal components.
· Plastic parts lubrication.
Specifications of TB1804
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Color
- Transparent yellow-brown
-
- Operating Temperature Range
- 5–35°C
-
- Trusco Code
- 356-9781
-
- Application
- For preventing rust and lubricating metal components.
-
- Main Ingredient
- Paraffinic Hydrocarbon
-
- Mass(g)
- 373
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,426.71
|
3 Piece(s)
|
|
8 Day(s) or more
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy