(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Impact Wrench (Ultra Series) (Part Number)

Air Impact Wrench (Ultra Series)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,229₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Features

●Lightweight model, adopting high-tech resin body.

Usage

●Auto engine disassembly maintenance.
●Ordinary passenger car tire removal work.
●Motorbike maintenance work.
●General Industry/Assembly/Disassembly Work.

Specification

●Exhaust:Back
●Hammer Type:Twin Hammer
●Working Air Pressure: 0.48 to 0.68MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SI-1550T-ULTRA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 60,483.78

1 Piece(s) 5 Day(s) or more 120019257000Rc3/80.622184571165782392360-99523300

Loading...

  1. 1

Basic Information

Hammer Type Twin Operating Air Pressure(Mpa) 0.48~0.68 Exhaust Rear
Advantages A lightweight model with high-tech resin body. Use Automobile engine overhauls. Passenger vehicle tire removal and installation. Motorcycle repairs, General industrial assembly and disassembly. Notes Tightening torque is a standard value. Torque value changes depending on conditions.

Please check the type/dimensions/specifications of the part SI-1550T-ULTRA in the Air Impact Wrench (Ultra Series) series.

Product variants

Part Number
SI-1357-ULTRA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 28,228.64

1 Piece(s) 5 Day(s) or more 3009.512–148500Rc1/40.31274571165782590393-87191110
X
whatsapp-qr whatsapp-icon