(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Air Impact Wrench (Ultra Series) (Part Number)

Air Impact Wrench (Ultra Series)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,229₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Features

●Lightweight model, adopting high-tech resin body.

Usage

●Auto engine disassembly maintenance.
●Ordinary passenger car tire removal work.
●Motorbike maintenance work.
●General Industry/Assembly/Disassembly Work.

Specification

●Exhaust:Back
●Hammer Type:Twin Hammer
●Working Air Pressure: 0.48 to 0.68MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SI-1357-ULTRA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 28,228.64

1 Piece(s) 5 Day(s) or more 3009.512–148500Rc1/40.31274571165782590393-87191110

Loading...

  1. 1

Basic Information

Hammer Type Twin Operating Air Pressure(Mpa) 0.48~0.68 Exhaust Rear
Advantages A lightweight model with high-tech resin body. Use Automobile engine overhauls. Passenger vehicle tire removal and installation. Motorcycle repairs, General industrial assembly and disassembly. Notes Tightening torque is a standard value. Torque value changes depending on conditions.

Please check the type/dimensions/specifications of the part SI-1357-ULTRA in the Air Impact Wrench (Ultra Series) series.

Product variants

Part Number
SI-1550T-ULTRA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 60,483.78

1 Piece(s) 5 Day(s) or more 120019257000Rc3/80.622184571165782392360-99523300