(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Wrench (Ultra-Lightweight to Large) (Part Number)

Impact Wrench (Ultra-Lightweight to Large)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,426₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
·High tightening ability can be obtained.
· Superior durability.
[Applications]
·For general industries such as automobiles.

Features

●High tightening capacity is obtained.
●Excellent durability.

Usage

●For general industries such as automobile related.

Specification

●Working Air Pressure: 0.6MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
KW-3800P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Hammer Type Number of Turns
(rpm)
Operating Air Pressure
(Mpa)
Hose Fixing Port Air Consumption
(m³/min)
Exhaust Type Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Advantages Use

₹ 155,495.93

1 Piece(s) 5 Day(s) or more 137025.438Pin Clutches37000.6Rc3/80.6RearLarge Type2544560246010875295-44277400High tightening ability obtained. Excellent durability.For automobile-related, etc. and general industrial use.

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KW-3800P in the Impact Wrench (Ultra-Lightweight to Large) series.

Product variants

Part Number
KW-1800PROI
KW-19HP
KW-2000P
KW-230P
KW-7P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Hammer Type Number of Turns
(rpm)
Operating Air Pressure
(Mpa)
Hose Fixing Port Air Consumption
(m³/min)
Exhaust Type Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Advantages Use

₹ 55,795.51

1 Piece(s) 5 Day(s) or more 50012.716Pin Clutches45000.6Rc1/40.37RearMedium Type2164560246011193351-75942800High tightening ability obtained. Excellent durability.For automobile-related, etc. and general industrial use.

₹ 20,426.09

1 Piece(s) 5 Day(s) or more 45012.718Twin60000.6Rc1/40.4FrontMedium Type1784560246010233295-43382400High tightening ability obtained. Excellent durability.For automobile-related, etc. and general industrial use.

₹ 72,261.71

1 Piece(s) 5 Day(s) or more 5801920Pin Clutches50000.6Rc1/40.4RearMedium Type2004560246010752295-43463100High tightening ability obtained. Excellent durability.For automobile-related, etc. and general industrial use.

₹ 66,568.42

1 Piece(s) 5 Day(s) or more 8001922Dyna Jaw Clutches43000.6Rc3/80.47RearMedium Type2164560246010479295-43974000High tightening ability obtained. Excellent durability.For automobile-related, etc. and general industrial use.

₹ 38,130.49

1 Piece(s) 5 Day(s) or more 20~1009.58-88000.626.5mm0.3--132--950--
X
whatsapp-qr whatsapp-icon