(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·High tightening ability can be obtained.
· Superior durability.
[Applications]
·For general industries such as automobiles.
Part Number |
---|
KW-2000P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Tightening Torque (N▪m) | Socket Insertion Angle (mm) | Suitable Bolt Diameter (φ/mm) | Hammer Type | Number of Turns (rpm) | Operating Air Pressure (Mpa) | Hose Fixing Port | Air Consumption (m³/min) | Exhaust | Type | Total Length (mm) | JAN Code | Trusco Code | Mass (g) | Advantages | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 72,261.71 | 1 Piece(s) | 5 Day(s) or more | 580 | 19 | 20 | Pin Clutches | 5000 | 0.6 | Rc1/4 | 0.4 | Rear | Medium Type | 200 | 4560246010752 | 295-4346 | 3100 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. |
Loading...
Please check the type/dimensions/specifications of the part KW-2000P in the Impact Wrench (Ultra-Lightweight to Large) series.
Part Number |
---|
KW-1800PROI |
KW-19HP |
KW-230P |
KW-3800P |
KW-7P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Maximum Tightening Torque (N▪m) | Socket Insertion Angle (mm) | Suitable Bolt Diameter (φ/mm) | Hammer Type | Number of Turns (rpm) | Operating Air Pressure (Mpa) | Hose Fixing Port | Air Consumption (m³/min) | Exhaust | Type | Total Length (mm) | JAN Code | Trusco Code | Mass (g) | Advantages | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 55,795.51 | 1 Piece(s) | 5 Day(s) or more | 500 | 12.7 | 16 | Pin Clutches | 4500 | 0.6 | Rc1/4 | 0.37 | Rear | Medium Type | 216 | 4560246011193 | 351-7594 | 2800 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
₹ 20,426.09 | 1 Piece(s) | 5 Day(s) or more | 450 | 12.7 | 18 | Twin | 6000 | 0.6 | Rc1/4 | 0.4 | Front | Medium Type | 178 | 4560246010233 | 295-4338 | 2400 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
₹ 66,568.42 | 1 Piece(s) | 5 Day(s) or more | 800 | 19 | 22 | Dyna Jaw Clutches | 4300 | 0.6 | Rc3/8 | 0.47 | Rear | Medium Type | 216 | 4560246010479 | 295-4397 | 4000 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
₹ 155,495.93 | 1 Piece(s) | 5 Day(s) or more | 1370 | 25.4 | 38 | Pin Clutches | 3700 | 0.6 | Rc3/8 | 0.6 | Rear | Large Type | 254 | 4560246010875 | 295-4427 | 7400 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
₹ 38,130.49 | 1 Piece(s) | 5 Day(s) or more | 20~100 | 9.5 | 8 | - | 8800 | 0.62 | 6.5mm | 0.3 | - | - | 132 | - | - | 950 | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy