(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mini Air Sander Set

Mini Air Sander Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mini Air Sander Set
  • Mini Air Sander Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,634₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is ideal for work on small areas, or in narrow spaces. Buff work is possible.
[Applications]
· For removal of rust. (SP-7201G-K)
· Used for finishing repairs on car bodies. (SP-7201DA-K)

Part Number
SP-7201DA-K
SP-7201G-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOrbit Diameter
(mm)
Details Model Set Content Trusco Code Mass
(g)
Use

₹ 26,666.75

1 Piece(s) 5 Day(s) or more 3Double Action TypeBody (SP-7201DA), Velcro Pad Set, 50 mm Paper (#60, #120, #240, #2000), High Pitch Paper (#600), Wool Buff, Sponge Buff332-1304600For Finishing Body Repairs

₹ 26,633.55

1 Piece(s) 5 Day(s) or more -Single Action TypeBody (SP-7201G), Velcro Pad Set, 50 mm Paper (#60, #120, #240, #2000), High Pitch Paper (#600), Wool Buff, Sponge Buff332-1321530For removal of rust

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.3 Number of No-load Revolutions(rpm) 13000 Hose Take-in Port NPT1/4
Pad Size(mm) 50