(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Sander

Mini Sander

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· It is ideal for work on small areas, or in narrow spaces. Buff work is possible.
[Applications]
· Paint removal, rust removal, and polishing can be done in single-action mode.

Part Number
SP-7201DA
SP-7201G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOrbit Diameter
(mm)
Total Length
(mm)
Trusco Code Mass
(g)

₹ 24,613.45

1 Piece(s) 5 Day(s) or more 3161332-1291600

₹ 24,580.25

1 Piece(s) 5 Day(s) or more -158332-1312530
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOrbit Diameter
(mm)
Total Length
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.3 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 13000
Exhaust Rear Hose Take-in Port NPT1/4 Pad Size(mm) 50
Use Can perform color stripping, polishing and rust removal with a single pass. Paper Used Velcro Pad
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language