(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double Action Sander Non-Suction Magic Pad

Double Action Sander Non-Suction Magic Pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,182₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Size (mm): 125
·Hook-and-loop specification
·Weight (g): 110

Features

●You can give fine polish with double-action.
●Non dust suction type.

Usage

●For polishing operation.

Specification

●Comments:Velcro Tape Specification
●Size(mm):125
●SPQ(piece):1
●Working Air Pressure: 0.6MPa
●Paper Used: Velcro Tape Seat Type
Part Number
AS-111
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,181.71

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Details Model Non-dust-collecting Velcro pad Size(mm) 125 Summary Velcro Specifications
Applicable Models SPS-30M、SPS-31M Trusco Code 391-3554 Mass(g) 110

Please check the type/dimensions/specifications of the part AS-111 in the Double Action Sander Non-Suction Magic Pad series.