(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SP Air Double Action Sander

SP Air Double Action Sander

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SP Air Double Action Sander
  • SP Air Double Action Sander
  • SP Air Double Action Sander
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,432₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With double action, fine polish is possible.
[Applications]
· For polishing work.

Features

●You can give fine polish with double-action.
●Non dust suction type.

Usage

●For polishing operation.

Specification

●Air Consumption(m3/min):0.3
●Working Air Pressure: 0.6MPa
●Paper Used: Velcro Tape Seat Type
Part Number
SPS-30M
SPS-34DA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPaper Size
(mm)
Orbit Diameter
(mm)
Number of No-load Revolutions
(rpm)
Total Length
(mm)
Trusco Code Mass
(g)

₹ 28,062.27

1 Piece(s) 5 Day(s) or more 125511000132238-8863950

₹ 18,431.85

1 Piece(s) 9 Day(s) or more 75212000125238-8880670

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.3 Operating Air Pressure(Mpa) 0.6 Exhaust Rear
Paper Used Hook and Loop Sheet Type Hose Take-in Port NPT1/4 Use Polishing work applications
X
whatsapp-qr whatsapp-icon