(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Polisher _ Buffing【5 Pieces Per Package】

Angle Polisher _ Buffing

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,219₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

hook-and-loop type angle polisher buff.
It has a diameter of 80 mm and comes in 5 packs.

Angle Polisher _ Buffing

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,219₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
119KS-102
129KL-102
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Model Trusco Code Mass
(g)

₹ 5,104.60

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more Wool Buff391-392950

₹ 3,219.20

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more Urethane Buff391-393730
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Model Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Number of Pieces Per Pack(Sheets) 5 Diameter(mm) 80 Usable Buffers Velcro Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language