(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Polisher

Mini Polisher
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,148₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a lightweight resin body type.
· This item can be used for speedy polishing with high speed rotation.
· The compact size makes it easy to use
[Applications]
· Used for grinding and polishing of small areas.

 
Part Number
SI-2224
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 23,148.16

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Paper Size(mm) 75 Air Consumption(m³/min) 0.16 Operating Air Pressure(Mpa) 0.6
Number of No-load Revolutions(rpm) 5000 Exhaust Rear Total Length(mm) 135
Hose Take-in Port Rc1/4 Buffer Size(mm) 80 Trusco Code 398-1487
Mass(g) 600 Use For polishing small areas Accessories 80 mm Wool Buff, 80 mm Urethane Buff

Please check the type/dimensions/specifications of the part SI-2224 in the Mini Polisher series.

X
whatsapp-qr whatsapp-icon