(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Action Sander (Magic Sheet Type)

Double Action Sander (Magic Sheet Type)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,935₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Excellent cost performance and high durability.
· Double rotation sander for finish polishing work.
· A dust suction type that solves environmental issues.
[Applications]
· For polishing after applying putty.
· For finish sanding work after using single action sander.
· Finishing for putty sanding.
· For precoating treatment for surfacers and old paint films.

Part Number
SI-3101M
SI-3111M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Model JAN Code Trusco Code

₹ 23,935.42

1 Piece(s) 5 Day(s) or more Non-dust-collecting type4571165780725255-0644

₹ 34,254.11

1 Piece(s) 5 Day(s) or more Dust Suction Style4571165780794255-0636
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Model JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Air Consumption(m³/min) 0.19 Operating Air Pressure(Mpa) 0.6~0.7
Orbit Diameter(mm) 5 Number of No-load Revolutions(rpm) 10000 Exhaust Rear
Total Length(mm) 165 Paper Used Hook and Loop Sheet Type Hose Take-in Port Rc1/4
Mass(g) 900 Advantages Excellent cost performance and high durability. Use For Eliminating Marks and Sharpening
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list