(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Paper Size(mm) | 50×110 | Air Consumption(m³/min) | 0.14 |
---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Total Length(mm) | 175 |
Details Model | Set | No-load Round Trip Count(Times/min) | 5000 |
Paper Used | Hook and Loop Sheet Type | Hose Take-in Port | Rc1/4 |
Stroke Length(mm) | 5 | Set Content | SI-7100, Hand Grip, Hand Pad, Uneven Surface Pad 14 Types |
Trusco Code | 361-4913 | Mass(g) | 600 |
Show More | |||
Use | For Polishing Flat Surfaces and Rounded Surfaces | - | - |
Show Less |
Loading...
Paper Size(mm) | 50×110 | Air Consumption(m³/min) | 0.14 |
---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Total Length(mm) | 175 |
Details Model | Set | No-load Round Trip Count(Times/min) | 5000 |
Paper Used | Hook and Loop Sheet Type | Hose Take-in Port | Rc1/4 |
Stroke Length(mm) | 5 | Set Content | SI-7100, Hand Grip, Hand Pad, Uneven Surface Pad 14 Types |
Trusco Code | 361-4913 | Mass(g) | 600 |
Show More | |||
Use | For Polishing Flat Surfaces and Rounded Surfaces | - | - |
Show Less |
Loading...
Paper Size(mm) | 50×110 | Air Consumption(m³/min) | 0.14 |
---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Total Length(mm) | 175 |
Details Model | Set | No-load Round Trip Count(Times/min) | 5000 |
Paper Used | Hook and Loop Sheet Type | Hose Take-in Port | Rc1/4 |
Stroke Length(mm) | 5 | Set Content | SI-7100, Hand Grip, Hand Pad, Uneven Surface Pad 14 Types |
Trusco Code | 361-4913 | Mass(g) | 600 |
Show More | |||
Use | For Polishing Flat Surfaces and Rounded Surfaces | - | - |
Show Less |
[Features]
· Used with the same feel as a hand sanding file, this is an ultra-lightweight type with good workability.
[Applications]
· Polishing flat and curved surfaces.
Loading...
Paper Size(mm) | 50×110 | Air Consumption(m³/min) | 0.14 |
---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Total Length(mm) | 175 |
Details Model | Set | No-load Round Trip Count(Times/min) | 5000 |
Paper Used | Hook and Loop Sheet Type | Hose Take-in Port | Rc1/4 |
Stroke Length(mm) | 5 | Set Content | SI-7100, Hand Grip, Hand Pad, Uneven Surface Pad 14 Types |
Trusco Code | 361-4913 | Mass(g) | 600 |
Show More | |||
Use | For Polishing Flat Surfaces and Rounded Surfaces | - | - |
Show Less |
Loading...
Loading...
Loading...
Paper Size(mm) | 50×110 | Air Consumption(m³/min) | 0.14 |
---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Total Length(mm) | 175 |
Details Model | Set | No-load Round Trip Count(Times/min) | 5000 |
Paper Used | Hook and Loop Sheet Type | Hose Take-in Port | Rc1/4 |
Stroke Length(mm) | 5 | Set Content | SI-7100, Hand Grip, Hand Pad, Uneven Surface Pad 14 Types |
Trusco Code | 361-4913 | Mass(g) | 600 |
Show More | |||
Use | For Polishing Flat Surfaces and Rounded Surfaces | - | - |
Show Less |
Paper Size(mm) | 50×110 | Air Consumption(m³/min) | 0.14 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Total Length(mm) | 175 | Details Model | Set | No-load Round Trip Count(Times/min) | 5000 |
Paper Used | Hook and Loop Sheet Type | Hose Take-in Port | Rc1/4 | Stroke Length(mm) | 5 |
Set Content | SI-7100, Hand Grip, Hand Pad, Uneven Surface Pad 14 Types | Trusco Code | 361-4913 | Mass(g) | 600 |
Use | For Polishing Flat Surfaces and Rounded Surfaces |
Please check the type/dimensions/specifications of the part SI-7100S in the Multi Straight Sander series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy