(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dual Action Sander (Glue Paper Type)

Dual Action Sander (Glue Paper Type)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,976₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·It is compact and lightweight, making it easy to work for long periods of time.
·Smooth double rotation motion.
[Applications]
·Automobile sheet metal painting work.

Features

●Compact, lightweight and easy to work for a long time.
●Smooth double rotation motion.

Usage

●Automobile sheet metal coating work.

Specification

●Paper Size(mm):125
●Working Air Pressure: 0.6MPa
●Paper Used: Paper Type with Paste
Part Number
DAC-056A
DAC-056SA
DAM-055SA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(m³/min)
Orbit Diameter
(mm)
Number of No-load Revolutions
(rpm)
Total Length
(mm)
Details Model Trusco Code Mass
(g)

₹ 33,976.09

1 Piece(s) 5 Day(s) or more 0.5567500247Non-dust-collecting type295-41411450

₹ 43,826.00

1 Piece(s) 5 Day(s) or more 0.5567500243Dust Suction Style295-41681450

₹ 42,510.65

1 Piece(s) 5 Day(s) or more 0.3859500182Dust Suction Style295-42141050
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(m³/min)
Orbit Diameter
(mm)
Number of No-load Revolutions
(rpm)
Total Length
(mm)
Details Model Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Operating Air Pressure(Mpa) 0.6 Exhaust Rear
Paper Used Type with Glue Hose Take-in Port Rc1/4 Use Automobile Body Paint Work
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list