(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement

Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·It is compact and lightweight, making it easy to work for long periods of time.
·Smooth double rotation motion.
[Applications]
·Automobile sheet metal painting work.

Features

●Compact, lightweight and easy to work for a long time.
●Smooth double rotation motion.

Usage

●Automobile sheet metal coating work.

Specification

●Paper Size(mm):125
●Working Air Pressure: 0.6MPa
●Paper Used: Velcro Tape Seat Type
Part Number
DAC-056SB
DAM-05ASB
DAM-055SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(m³/min)
Orbit Diameter
(mm)
Number of No-load Revolutions
(rpm)
Total Length
(mm)
Trusco Code Mass
(g)

₹ 43,826.00

1 Piece(s) 5 Day(s) or more 0.5567500243295-42311450

₹ 43,640.87

1 Piece(s) 5 Day(s) or more 0.38109500180295-42731060

₹ 42,510.65

1 Piece(s) 5 Day(s) or more 0.3859500182295-42221050
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(m³/min)
Orbit Diameter
(mm)
Number of No-load Revolutions
(rpm)
Total Length
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Operating Air Pressure(Mpa) 0.6 Exhaust Rear
Details Model Dust Suction Style Paper Used Hook and Loop Sheet Type Hose Take-in Port Rc1/4
Use Automobile Body Paint Work
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list