(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dust Suction/Non-Suction Type Double Action Sander

Dust Suction/Non-Suction Type Double Action Sander

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,683₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· Ultra-lightweight one-hand type.
· Low center of gravity. Designed using a lead hose (2 m), so handling is good, and using the product feels similar to manual sanding.
[Applications]
· Finish polishing using sanding paper. (For putty sanding, woodworking sanding, FRP sanding, etc.)

Part Number
913C-LPS
913C-MPS
913CD-LPS
913CD-MPS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Details Type 1 Details Type 2 Hose Take-in Port Trusco Code Mass
(g)

₹ 27,683.16

1 Piece(s) 5 Day(s) or more 145Glue TypeNon-dust-collecting type-401-0248550

₹ 27,683.16

1 Piece(s) 5 Day(s) or more 145Hook and Loop Sheet TypeNon-dust-collecting type-401-0256550

₹ 31,885.95

1 Piece(s) 5 Day(s) or more 176Glue TypeDust Suction StyleG1/4401-0221560

₹ 31,885.95

1 Piece(s) 5 Day(s) or more 176Hook and Loop Sheet TypeDust Suction StyleG1/4401-0230560
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Details Type 1 Details Type 2 Hose Take-in Port Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Air Consumption(m³/min) 0.3 Operating Air Pressure(Mpa) 0.4–0.6
Orbit Diameter(mm) 5 Number of No-load Revolutions(rpm) 8500 Exhaust Rear
Advantages It is ultra-lightweight one-hand type. Use Final polishing using sanding paper (putty sanding, wood sanding, FRP sanding, etc.)
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language