(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
There are 4 types: cushion pads, pads with holes, pads without holes, and paper dust bags.
Part Number |
---|
28869DLA |
28869DMA |
28869LA |
28869MA |
288762 |
A94023S |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type 1 | Summary | Number of Pieces Per Pack (Sheets) | Size (mm) | Thickness (mm) | Trusco Code | Mass (g) | Advantages | Specifications | Applicable Models | Applicable pad |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,952.15 | 1 Piece(s) | 5 Day(s) or more | Holed Pad | Glue Spec | - | 123 | - | 366-3825 | 110 | - | - | 914 L (when using the dust collecting set) | - | |||
₹ 3,210.64 | 1 Piece(s) | 5 Day(s) or more | Holed Pad | Velcro Specifications | - | 123 | - | 366-3833 | 110 | - | - | 914 L (when using the dust collecting set) | - | |||
₹ 2,952.15 | 1 Piece(s) | 5 Day(s) or more | Pad With No Hole | Glue Spec | - | 123 | - | 366-3841 | 110 | - | - | 914L、905A4 | - | |||
₹ 3,260.20 | 1 Piece(s) | 5 Day(s) or more | Pad With No Hole | Velcro Specifications | - | 123 | - | 366-3850 | 110 | - | - | 914L、905A4 | - | |||
₹ 1,012.91 | 1 Piece(s) | 5 Day(s) or more | Cushion Pad | Cushion Pad | - | 123 | 10 | 391-3511 | 15 | - | - | - | 28869DMA、28869MA | |||
₹ 1,836.00 | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) or more | Paper Dust Bag | - | 5 | - | - | 366-3906 | 300 | Disposable dust suction bag for dust suction sander. | Paper Type (Protective Vinyl Around Outer Circumference) | For 914L/813CD | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy