(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS

Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·It is a sander suitable for rough sharpening, which is useful for saving labor in all kinds of polishing work.
[Applications]
·For putty polishing, woodworking polishing, FPR polishing, etc.

Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●Sander for rough sharpening which helps labor saving of all polishing work.
●Non dust suction type.

Usage

●Putty grinding, woodwork polishing, FRP polishing etc.

Specification

●Paper Size(mm):125
●Orbit Diameter(mm):10
●No Load Speed(min-1):10000
●Air Consumption(m3/min):0.4
●Total Length(mm):241
●Working Air Pressure: 0.4 to 0.6MPa
Part Number
905A4-LPS
905A4-MPS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type 1 Trusco Code Paper Used

₹ 28,602.96

1 Piece(s) 5 Day(s) or more Glue Type391-3538Glue Type

₹ 29,233.82

1 Piece(s) 5 Day(s) or more Hook and Loop Sheet Type391-3546Hook and Loop Sheet Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type 1 Trusco Code Paper Used

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Air Consumption(m³/min) 0.4 Operating Air Pressure(Mpa) 0.4–0.6
Orbit Diameter(mm) 10 Number of No-load Revolutions(rpm) 10000 Exhaust Rear
Total Length(mm) 241 Hose Take-in Port Rc1/4 Mass(g) 1600
Use For putty sanding, woodworking sanding, FRP sanding, etc.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language