(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Action Urethane Buff

Double Action Urethane Buff
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      404₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sponge type buff in a size ideal for polishing fine parts.
· Can be used for 45 mm diameter hook-and-loop pads.

Part Number
22066
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 403.93

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) 50 Thickness(mm) 20 Trusco Code 401-0175
Mass(g) 2 Use Final polishing to details using sanding paper (putty sanding, wood sanding, FRP sanding, etc.)

Please check the type/dimensions/specifications of the part 22066 in the Double Action Urethane Buff series.

X
whatsapp-qr whatsapp-icon