(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring Balancer (Long Stroke Type)

Spring Balancer (Long Stroke Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,641₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

No electricity or pneumatic power is required, allowing safe operation.
[Features]
·It is a long stroke type and is effective for use in large spaces.
[Applications]
·Suspension of electric equipment, jigs and tools, and materials for processed products.
·Core work.
·Suspension of the cable of the working robot.
·For balanced placement of various types of equipment.

Features

●Power by electricity and air is unnecessary and can work safely.
●Long stroke type.

Usage

●Suspension of electric equipment, jig and tool and processed raw material.
●Suspension of cables and hoses for working robots.

Specification

●Stroke(m):2.5
●SPQ(piece):1

Materials

●Wire Rope: Carbon Steel
Part Number
ELF-3
ELF-5
ELF-9
ELF-15
ELF-22
ELF-30
ELF-40
ELF-50
ELF-60
ELF-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
Rope Diameter
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 33,641.00

1 Piece(s) 5 Day(s) or more 1.5–3.033974560119621115331-19534600

₹ 34,559.00

1 Piece(s) 5 Day(s) or more 3.0~5.033974560119621122331-19614800

₹ 36,893.00

1 Piece(s) 5 Day(s) or more 5.0~9.033974560119621139331-19705400

₹ 60,060.00

1 Piece(s) 5 Day(s) or more 9.0~15.04.765034560119621146337-490410000

₹ 64,858.00

1 Piece(s) 5 Day(s) or more 15.0~22.04.765034560119621153337-491210200

₹ 78,137.00

1 Piece(s) 5 Day(s) or more 22.0~30.04.765034560119621160337-492111000

₹ 84,304.00

1 Piece(s) 6 Day(s) or more 30.0~40.04.765214560119621177337-493914500

₹ 98,501.00

1 Piece(s) 5 Day(s) or more 40.0~50.04.765214560119621184337-494714900

₹ 104,129.00

1 Piece(s) 5 Day(s) or more 50.0~60.04.765214560119621191337-495517100

₹ 109,148.00

1 Piece(s) 5 Day(s) or more 60.0~70.04.765214560119621207337-496318000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
Rope Diameter
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Tool Balancer Stroke(m) 2.5 Usage Suspension of electric tools, jig, and work materials. Suspension of operational robot cables and hoses.
Features It does not require electric or air power and it is safe to work with. Long stroke type. Wire Rope Material Carbon Steel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list