(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool Balancer (Rope Diameter 2 mm)

Tool Balancer (Rope Diameter 2 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,254₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

It is lightweight and compact.

Part Number
ERP-06E
ERP-1E
ERP-2E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
JAN Code Trusco Code

₹ 4,253.96

1 Piece(s) 5 Day(s) or more 0.3~0.64560119621085326-2227

₹ 4,722.75

1 Piece(s) Same day 0.5–1.04560119621092326-2235

₹ 5,192.87

1 Piece(s) Same day 1.0~2.04560119621108326-2243
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Product Model Tool Balancer Stroke(m) 1.5 Rope Diameter(mm) 2
Total Length(mm) 277 Mass(g) 400 Usage For hanging electric screwdrivers. For hanging various power supply cords.
Features Lightweight and compact. Spring adjustment is easy. Rope can be secured in any position. Wire Rope Material Nylon
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list