(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tool Balancer (Capacity 1.5 to 5 kg)

Tool Balancer (Capacity 1.5 to 5 kg)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,054₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wire nylon coating ensures durability, quietness, and safety.

Features

●Nylon coating of wire ensures durability, quietness and safety.
●Outer circumference of the handle improves operability with elastomer plastic which is hard to slip.
●Tool fall prevention mechanism is a standard equipment.

Usage

●For hanging various tools. 
●For adjusting slack of hose, cable, wire, etc.

Specification

●Stroke(m):1.3
●Rope Diameter(mm):2.4
●Total Length(mm):287.5
●SPQ(piece):1

Materials

●Wire Rope: Steel Wire with Nylon Coat
Part Number
STB-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,053.84

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Tool Balancer Capacity(kg) 3.0~5.0 Stroke(m) 1.3
Rope Diameter(mm) 2.4 Total Length(mm) 287.5 Color Yellow
JAN Code 4993091100451 Trusco Code 375-4278 Mass(g) 1400
Usage For suspension of various tools. To adjust the tightness of hose/cables/wires. Features The wire nylon coating ensures durability, quietness and safety. The handle outer circumference uses a slip-resistant elastomer resin for even further improvement of operability. A tool drop prevention mechanism is standard equipment. Wire Rope Material Steel Wire w/ Nylon Coat

Please check the type/dimensions/specifications of the part STB-50A in the Tool Balancer (Capacity 1.5 to 5 kg) series.