(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool Balancer (Capacity 0.5 to 1.5 kg)

Tool Balancer (Capacity 0.5 to 1.5 kg)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,679₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wire nylon coating eliminates generation of wear particles to ensure durability, quietness, and safety.

Features

●Nylon coating of wires eliminates the generation of wear powder to ensure durability, quietness and safety.
●Dial handle with easy load adjustment.

Usage

●For hanging various tools.
●For adjusting slack of hose, cable, wire, etc.

Specification

●Capacity(kg):0.5 to 1.5
●Rope Diameter(mm):2.1
●SPQ(piece):1

Materials

●Wire Rope: Steel Wire with Nylon Coat
Part Number
STB-15A
STB-15B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
JAN Code Trusco Code

₹ 4,901.24

1 Piece(s) 5 Day(s) or more 227.04993091100086375-4201

₹ 4,678.91

1 Piece(s) 5 Day(s) or more 209.54993091100079375-4227

Loading...

  1. 1

Basic Information

Product Model Tool Balancer Capacity(kg) 0.5–1.5 Stroke(m) 1.3
Rope Diameter(mm) 2.1 Color Yellow Mass(g) 500
Usage For suspension of various tools. To adjust the tightness of hose/cables/wires. Features Wire nylon coating eliminates generation of wear particles to ensure durability, quietness, and safety. Load adjustment is performed by a simple dial-type handle. Wire Rope Material Steel Wire w/ Nylon Coat
X
whatsapp-qr whatsapp-icon