(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Parts, Accessories | Part Type | Other |
---|---|---|---|
Operating Range(mm) | 10–30 | Trusco Code | 232-5705 |
Features | Pin width can be adjusted between 10 and 30 mm and supports lock nut from various manufacturers. | Application | Removal of lock nut. |
Mass(g) | 148 | - | - |
Caution
Loading...
Product Type | Parts, Accessories | Part Type | Other |
---|---|---|---|
Operating Range(mm) | 10–30 | Trusco Code | 232-5705 |
Features | Pin width can be adjusted between 10 and 30 mm and supports lock nut from various manufacturers. | Application | Removal of lock nut. |
Mass(g) | 148 | - | - |
Loading...
Product Type | Parts, Accessories | Part Type | Other |
---|---|---|---|
Operating Range(mm) | 10–30 | Trusco Code | 232-5705 |
Features | Pin width can be adjusted between 10 and 30 mm and supports lock nut from various manufacturers. | Application | Removal of lock nut. |
Mass(g) | 148 | - | - |
[Features]
· Pin width can be adjusted between 10 and 30 mm and supports lock nut from various manufacturers.
[Applications]
· Removal of lock nut.
Loading...
Product Type | Parts, Accessories | Part Type | Other |
---|---|---|---|
Operating Range(mm) | 10–30 | Trusco Code | 232-5705 |
Features | Pin width can be adjusted between 10 and 30 mm and supports lock nut from various manufacturers. | Application | Removal of lock nut. |
Mass(g) | 148 | - | - |
Caution
Loading...
Loading...
Loading...
Product Type | Parts, Accessories | Part Type | Other |
---|---|---|---|
Operating Range(mm) | 10–30 | Trusco Code | 232-5705 |
Features | Pin width can be adjusted between 10 and 30 mm and supports lock nut from various manufacturers. | Application | Removal of lock nut. |
Mass(g) | 148 | - | - |
Part Number |
---|
DP-AR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 840.91 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Product Type | Parts, Accessories | Part Type | Other | Operating Range(mm) | 10–30 |
---|---|---|---|---|---|
Trusco Code | 232-5705 | Features | Pin width can be adjusted between 10 and 30 mm and supports lock nut from various manufacturers. | Application | Removal of lock nut. |
Mass(g) | 148 |
Please check the type/dimensions/specifications of the part DP-AR in the Adjusting Pin Wrench series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy