(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Parts, Accessories | Part Type | Nut |
---|---|---|---|
Outer Diameter(mm) | 30 | Thickness(mm) | 6 |
Thread Diameter(mm) | M10(P1.5) | Trusco Code | 409-7602 |
Features | Standard lock nut for disc grinder. | Application | For fixing of grinding stone or diamond cutter to disc grinder. |
Specifications | Hitachi, Makita, Ryobi, Bosch and others | Mass(g) | 22 |
Caution
Loading...
Product Type | Parts, Accessories | Part Type | Nut |
---|---|---|---|
Outer Diameter(mm) | 30 | Thickness(mm) | 6 |
Thread Diameter(mm) | M10(P1.5) | Trusco Code | 409-7602 |
Features | Standard lock nut for disc grinder. | Application | For fixing of grinding stone or diamond cutter to disc grinder. |
Specifications | Hitachi, Makita, Ryobi, Bosch and others | Mass(g) | 22 |
Loading...
Product Type | Parts, Accessories | Part Type | Nut |
---|---|---|---|
Outer Diameter(mm) | 30 | Thickness(mm) | 6 |
Thread Diameter(mm) | M10(P1.5) | Trusco Code | 409-7602 |
Features | Standard lock nut for disc grinder. | Application | For fixing of grinding stone or diamond cutter to disc grinder. |
Specifications | Hitachi, Makita, Ryobi, Bosch and others | Mass(g) | 22 |
[Features]
· Standard lock nut for disc grinder.
[Applications]
· For fixing of grinding stone or diamond cutter to disc grinder.
Loading...
Product Type | Parts, Accessories | Part Type | Nut |
---|---|---|---|
Outer Diameter(mm) | 30 | Thickness(mm) | 6 |
Thread Diameter(mm) | M10(P1.5) | Trusco Code | 409-7602 |
Features | Standard lock nut for disc grinder. | Application | For fixing of grinding stone or diamond cutter to disc grinder. |
Specifications | Hitachi, Makita, Ryobi, Bosch and others | Mass(g) | 22 |
Caution
Loading...
Loading...
Loading...
Product Type | Parts, Accessories | Part Type | Nut |
---|---|---|---|
Outer Diameter(mm) | 30 | Thickness(mm) | 6 |
Thread Diameter(mm) | M10(P1.5) | Trusco Code | 409-7602 |
Features | Standard lock nut for disc grinder. | Application | For fixing of grinding stone or diamond cutter to disc grinder. |
Specifications | Hitachi, Makita, Ryobi, Bosch and others | Mass(g) | 22 |
Part Number |
---|
DP-DLN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 608.38 | 1 Piece(s) | 8 Day(s) or more |
Part Number |
---|
Product Type | Parts, Accessories | Part Type | Nut | Outer Diameter(mm) | 30 |
---|---|---|---|---|---|
Thickness(mm) | 6 | Thread Diameter(mm) | M10(P1.5) | Trusco Code | 409-7602 |
Features | Standard lock nut for disc grinder. | Application | For fixing of grinding stone or diamond cutter to disc grinder. | Specifications | Hitachi, Makita, Ryobi, Bosch and others |
Mass(g) | 22 |
Please check the type/dimensions/specifications of the part DP-DLN in the Standard lock nut for disc grinder (dual purpose type) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy