(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Single-ended offset wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 13,797.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBKR-32
CBKR-36
CBKR-46
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(G)
Trusco Code

₹ 13,797.51

1 Piece(s) 5 Day(s) or more 32 300 585 420-8528

₹ 16,297.33

1 Piece(s) 5 Day(s) or more 36 307 650 420-8544

₹ 24,817.44

1 Piece(s) 5 Day(s) or more 46 370 1100 420-8561

Basic Specifications

  • Tip Model
    Single Openings Type
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
- A tool that does not generate sparks even when subjected to friction or impact.
・In addition to being non-flammable, it is also non-magnetic and has excellent corrosion resistance.
・Certified by the US certification body FM Approvals.
・Already certified by UKAS (UKAS, UK Certification Body Accreditation Council).
[Applications]
・Chemical industry, petroleum, steel, gas industry, explosive manufacturing factory, shipyard, aviation industry, on-board use, thermal power plant, pharmaceutical factory, aluminum refinery, flour mill, medical equipment Maintenance sites, clean rooms, etc.

Part Number
CBKR-32
CBKR-36
CBKR-46
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(G)
Trusco Code

₹ 13,797.51

1 Piece(s) 5 Day(s) or more 32 300 585 420-8528

₹ 16,297.33

1 Piece(s) 5 Day(s) or more 36 307 650 420-8544

₹ 24,817.44

1 Piece(s) 5 Day(s) or more 46 370 1100 420-8561

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy
X
whatsapp-qr whatsapp-icon