Loading...

Test Hammer

Brand :
HAMACO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
- A tool that does not generate sparks even when subjected to friction or impact.
・In addition to being non-flammable, it is also non-magnetic and has excellent corrosion resistance.
・Certified by the US certification body FM Approvals.
・Already certified by UKAS (UKAS, UK Certification Body Accreditation Council).
[Applications]
・Chemical industry, petroleum, steel, gas industry, explosive manufacturing factory, shipyard, aviation industry, on-board use, thermal power plant, pharmaceutical factory, aluminum refinery, flour mill, medical equipment Maintenance sites, clean rooms, etc.

Features

●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Head: Beryllium Copper Alloy
●Handle: Hickory
Test Hammer | HAMACO | MISUMI India