(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-ended hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 12,660.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBOH-2
CBOH-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Head Diameter
(mm)
Head Length
(mm)
Mass
(G)
Trusco Code

₹ 12,660.53

1 Piece(s) 9 Day(s) or more 400 40 105 1240 420-9249

₹ 22,471.27

1 Piece(s) 5 Day(s) or more 450 48 126 2040 420-9265

Basic Specifications

  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
·It is a tool that does not generate sparks even when friction or impact is applied.
·In addition to not letting off sparks, it is non-magnetic and corrosion resistant.
·It has been accredited by FM Approvals, an accredited agency in the United States.
·Accredited by UKAS (Eucas, UK Accreditation Board).
[Applications]
·Chemical industry, petroleum, steel, gas industry, explosives manufacturing factory, shipyard, aviation industry, shipboard, thermal power plant, pharmaceutical factory, aluminum refinery, powder mill, medical equipment maintenance site, clean room, etc.

Part Number
CBOH-2
CBOH-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Head Diameter
(mm)
Head Length
(mm)
Mass
(G)
Trusco Code

₹ 12,660.53

1 Piece(s) 9 Day(s) or more 400 40 105 1240 420-9249

₹ 22,471.27

1 Piece(s) 5 Day(s) or more 450 48 126 2040 420-9265

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Head: Beryllium Copper Alloy
●Handle: Hickory
X
whatsapp-qr whatsapp-icon