- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Single-handed hammer
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Head Diameter (mm) |
Head Length (mm) |
Mass (G) |
Trusco Code |
|
₹ 4,014.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
23 |
80 |
320 |
420-8102 |
|
₹ 5,699.58
|
1 Piece(s)
|
|
5 Day(s) or more
|
26 |
90 |
440 |
420-8111 |
Basic Specifications
-
- Overall Length(mm)
- 280
-
- Approval Acquired
- FM Approvals (USA) / UKAS (UK)
-
- Features
- This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
-
- Material
- Beryllium Copper Alloys
Product Description
[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Head Diameter (mm) |
Head Length (mm) |
Mass (G) |
Trusco Code |
|
₹ 4,014.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
23 |
80 |
320 |
420-8102 |
|
₹ 5,699.58
|
1 Piece(s)
|
|
5 Day(s) or more
|
26 |
90 |
440 |
420-8111 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy