(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Quality Sashimi Knife (SLD Series)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,955.31 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Material
    Main Body: Dead Soft Steel SAE1006
  • Features
    Sand iron steel Hitachi SLD steel blades are used.

Product Description

[Features]
· Ironsand steel Hitachi SLD steel blades are used.
· Chrome nickel plated surface.
· Sheet metal scissors for professional work.
[Applications]
· For a wide range of cutting use, from straight lines to curves.
· Supports cutting a wide range of plate materials, such as iron, copper, stainless steel and galvalume steel plate.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list