(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutting Pliers Straight Blade Left

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 24,832.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HSTM-5030
HSTM-5033
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)

₹ 24,832.36

1 Piece(s) 5 Day(s) or more 320 80 404-9128 690

₹ 35,686.93

1 Piece(s) 5 Day(s) or more 355 90 404-9136 800

Basic Specifications

  • Cutting Capacity: Steel Sheet(mm)
    0.5
  • Cutting Capacity: Copper Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.4
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Compatible with left handed straight line cutting.

Product Description

[Features]
· Compatible with left-handed straight line cutting.
[Applications]
· Shears for sheet metal machining.

Part Number
HSTM-5030
HSTM-5033
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)

₹ 24,832.36

1 Piece(s) 5 Day(s) or more 320 80 404-9128 690

₹ 35,686.93

1 Piece(s) 5 Day(s) or more 355 90 404-9136 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Correspond to left-handed straight cutting.

Specification

●Cutting Performance(mm) Iron Plate:0.5
●Cutting Performance(mm) Copper Plate:0.6
●Cutting Performance(mm) Stainless Steel Plate:0.4

Materials

●Main Body: Extreme Soft Steel SAE1006
●Blade: HITACHI YASUKI Blue Paper Steel
X
whatsapp-qr whatsapp-icon