(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Nipplemax Claw

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 539.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
36105
36125
36145
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Compatible Model Trusco Code

₹ 539.20

1 Piece(s) 7 Day(s) or more 2 Nipple Max 1/2", 3/4" 376-0022

₹ 637.36

1 Piece(s) 55 Day(s) or more 3 Nipple Max 1", 11/4" 376-0031

₹ 932.76

1 Piece(s) 55 Day(s) or more 5 Nipple Max 11/2", 2", 21/2" 376-0049

Basic Specifications

Product Description

This is a nipple max jaw made by Asada. Cutting machine for pipes.
Materials: Steel

Part Number
36105
36125
36145
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Compatible Model Trusco Code

₹ 539.20

1 Piece(s) 7 Day(s) or more 2 Nipple Max 1/2", 3/4" 376-0022

₹ 637.36

1 Piece(s) 55 Day(s) or more 3 Nipple Max 1", 11/4" 376-0031

₹ 932.76

1 Piece(s) 55 Day(s) or more 5 Nipple Max 11/2", 2", 21/2" 376-0049

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon