(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Bender (Large Type) (for Copper / Aluminum)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 21,902.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Unit of representation
    For Millimeter
  • Bending radius R
    57.1mm
  • Dimension Left Hand(mm)
    720
  • Dimension Right Hand(mm)
    510
  • Bend Angle
    0~180°
  • Mass(g)
    2250
  • Intended Use
    Copper / brass / aluminum / etc. piping.
  • Features
    The deep grooved bending wheel makes it possible to finish with a small bending radius having less variation in tube wall thickness. The roller is mounted on the shoe part making it possible to precisely process the bending angle without applying more than required force.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language