- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Tube Vendor (Stainless Steel / Copper / Aluminum-Use)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Applicable Pipe Dia. |
Bending radius R |
Dimension Left Hand (mm) |
Dimension Right Hand (mm) |
Trusco Code |
Mass (g) |
|
₹ 10,274.35
|
1 Piece(s)
|
|
5 Day(s) or more
|
10 |
28.6mm |
450 |
340 |
248-8132 |
1500 |
|
₹ 13,722.47
|
1 Piece(s)
|
|
5 Day(s) or more
|
12 |
38.1mm |
585 |
485 |
248-8141 |
2800 |
Basic Specifications
-
- Unit of representation
- For Millimeter
-
- Bend Angle
- 0~180°
-
- Intended Use
- For stainless steel and iron pipes.
-
- Features
- Tube bender for stainless steel and copper pipes. Bending torque and external scratching were reduced by incorporating roller bearings in the shoe. An error adjustment function is included on the hook depending on tube wall thickness. A bending angle adjustment indication board is included. Fixing and bending work can be done on the vise.
Product Description
[Features]
· Tube bender for stainless steel and copper pipes.
· Bending torque and external scratching on the tube were reduced by incorporating roller bearings in the shoe.
· An error adjustment function is included on the hook depending on tube wall thickness.
· With bending angle adjustment instruction panel.
· Fixing and bending work can be done on the vise.
[Applications]
· For stainless steel and copper pipes.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Applicable Pipe Dia. |
Bending radius R |
Dimension Left Hand (mm) |
Dimension Right Hand (mm) |
Trusco Code |
Mass (g) |
|
₹ 10,274.35
|
1 Piece(s)
|
|
5 Day(s) or more
|
10 |
28.6mm |
450 |
340 |
248-8132 |
1500 |
|
₹ 13,722.47
|
1 Piece(s)
|
|
5 Day(s) or more
|
12 |
38.1mm |
585 |
485 |
248-8141 |
2800 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy