(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Flow Meter (with Needle Valve)

Small Flow Meter (with Needle Valve)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,246₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A compact, low-cost flow meter with a metal block and needle valve structure.
·Smooth flow rate adjustment is possible with excellent flow rate adjustability.
[Applications]
·For embedding in equipment.
·For gas purge measurement.

Features

●In spite of the structure with metal block/needle valve, it is a compact, low cost flowmeter.

Usage

●For gas purge measurement.

Specification

●SPQ(piece):1
●Target Fluid: Air, Nitrogen(N2)
●Precision: FS±10%
●Effective Scale: 10: 1
●Connector Size: Rc1/8
●Pressure Resistance Guarantee: 0.5MPa
●Heat Resistant Temperature: 60°C

Materials

●Main Body: Brass
●Packing: Nitrile Rubber(NBR)
Part Number
RK1710-AIR-1L/MIN
RK1710-AIR-5L/MIN
RK1710-AIR-10L/MIN
RK1710-AIR-20L/MIN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Flow
(L/min)
Trusco Code Features

₹ 10,245.91

1 Piece(s) Available 5 Day(s) or more 1336-1756This compact, low cost flow meter has attached metal block and needle valve. Flow rate can be adjusted smoothly with its superior flow rate adjustment.

₹ 10,245.91

1 Piece(s) Available 5 Day(s) or more 5336-1772The compact, low cost flow meter has an attached metal block and needle valve. Superior flow meter adjustment enables smooth flow.

₹ 10,245.91

1 Piece(s) 5 Day(s) or more 10336-1748This compact, low cost flow meter has attached metal block and needle valve. Flow rate can be adjusted smoothly with its superior flow rate adjustment.

₹ 10,245.91

1 Piece(s) 5 Day(s) or more 20336-1764The compact, low cost flow meter has an attached metal block and needle valve. Superior flow meter adjustment enables smooth flow.

Loading...

  1. 1

Basic Information

Product Model Flowmeter Body Material Brass Detailed Type For air, nitrogen (N2)
Valid memory 10:1 Connection Size Rc1/8 Withstanding pressure warranty 0.5MPa
Heat resistance limit 60°C Use For embedding in equipment. For gas purge measurement. Accuracy FS±10%
Packing material Nitrile Rubber (NBR) Mass(g) 250
X
whatsapp-qr whatsapp-icon