(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Leak Detector, Power Supply: Nickel-Metal Hydride Rechargeable Battery

Gas Leak Detector, Power Supply: Nickel-Metal Hydride Rechargeable Battery
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· For quickly checking methane, propane and hydrogen leaks.
· With maximum leak display function.
· Flexible gas leakage probe type.
· With sound alarm.
· Earphones enable support for noisy environments.
[Applications]
· Detection targets: Methane, propane, hydrogen.

Gas Leak Detector, Power Supply: Nickel-Metal Hydride Rechargeable Battery
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
TESTO316-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 70,810.56

1 Piece(s) 30 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Target Gas Hydrogen sulfide / Methane / Propane Product Model Gas Sensor Measuring Range / Hydrogen 10ppm~4.0vol.%
Measuring range / Methane 10ppm~4.0vol.% Measuring range / Propane 10ppm~1.9vol.% Trusco Code 405-1742
Mass(g) 348 Features For quickly checking leaks of methane, propane and hydrogen Resolution / methane -
Resolution / propane - Resolution / Hydrogen - Width(mm) 57
Depth(mm) 42 Height(mm) 190 Power Supply Nickel Metal Hydride Rechargeable Battery
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list