(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Magnetouch (for Both Magnetic Attachment and Detachment)

Magnetouch (for Both Magnetic Attachment and Detachment)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,203₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for magnetization and demagnetization with/from rod-shaped metals such screwdrivers.
· Turning on and off the magnet is easy with a single button to press.
[Applications]
· For magnetizing and demagnetizing tools.

Features

●Optimum for magnetizing and demagnetizing to rod-shaped metal such as a screwdriver.
●Possible to easily magnetize and demagnetize with one button.

Specification

●Power(V):Single-phase 100
●W x D x H(mm):115 x 73 x 50
●SPQ(piece):1
●Power Cord Length: 1.5m
●Insertion Hole: Inner Diameter 15 x Depth 50mm
●Adsorption Strength: 0.17N *Steel Material(S-C)when using a φ6mm screwdriver.
Part Number
TR-MT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,203.13

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type For both magnetizing and demagnetizing Width (mm) 115 Depth (mm) 73
Height (mm) 50 Trusco Code 229-6217 Mass(g) 500
Power Supply(V) Single-phase 100 Features Ideal for magnetization and demagnetization with/from rod-shaped metals such screwdrivers. Application For magnetizing and demagnetizing tools.
Power Cord Length(m) 1.5 Insertion Hole(mm) Inside diameter 15 × depth 50

Please check the type/dimensions/specifications of the part TR-MT in the Magnetouch (for Both Magnetic Attachment and Detachment) series.