(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a digital liquid crystal display protractor.
・ Lightweight and compact.
・ It supports measurement of the sandwich angle between 2 sides and sheet metal bending angles as well as optical prism.
・ The main part is stainless steel hardened.
·Heavy-duty type (high stiffness type) available: Model DP-601ST (separate estimate).
[Applications]
・ Angle measurement of golf club from steel welded part.
Product Type | Protractor | Measuring Range | 0 to 360° | Minimum Display(°) | 0.01 |
---|---|---|---|---|---|
Pole Type | Without Pole | Trusco Code | 465-7390 | Mass(g) | 650 |
Instrumental Error | ±2´ | Specifications | 360° Range with 1' or 0.01° Increment Measurements | Accessory | Blade: 150 mm |
Power Supply | Coin Type Lithium Battery (CR2032) x 1 pc (Supplied) | Material (Main Body) | Stainless Steel (SUS420J2) | Features | An angle meter for digital LCD. Light weight and compact. Can measure two-sided narrow angles and can be used for measuring bent angles of sheet metal and prism optics. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy