- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stretch Film Holder Width (mm) 90
Specifications of SJC-H
-
- Product Model
- Stretch Film Products
-
- Width(mm)
- 90
-
- Depth(mm)
- 250
-
- Height(mm)
- 600
-
- JAN Code
- 4906648100880
-
- Trusco Code
- 394-0411
-
- Specifications
- 3 inch paper tube (for 300/500 mm width)
-
- Applicable Film Size Width
- 300・500mm
-
- Material
- Steel
-
- Mass(g)
- 1500
-
- Features
- A holder for stretch films that makes packaging easier.
-
- Inner capacity
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
₹ 23,500.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Model
- Stretch Film Products
-
- Width(mm)
- 90
-
- Depth(mm)
- 250
-
- Height(mm)
- 600
-
- JAN Code
- 4906648100880
-
- Trusco Code
- 394-0411
-
- Specifications
- 3 inch paper tube (for 300/500 mm width)
-
- Applicable Film Size Width
- 300・500mm
-
- Material
- Steel
-
- Mass(g)
- 1500
-
- Features
- A holder for stretch films that makes packaging easier.
-
- Inner capacity
- 1 unit
Product Description
Holder designed to hold stretch film that makes packaging easier than conventional products.
Specifications of SJC-H
-
- Product Model
- Stretch Film Products
-
- Width(mm)
- 90
-
- Depth(mm)
- 250
-
- Height(mm)
- 600
-
- JAN Code
- 4906648100880
-
- Trusco Code
- 394-0411
-
- Specifications
- 3 inch paper tube (for 300/500 mm width)
-
- Applicable Film Size Width
- 300・500mm
-
- Material
- Steel
-
- Mass(g)
- 1500
-
- Features
- A holder for stretch films that makes packaging easier.
-
- Inner capacity
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
₹ 23,500.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy