- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Double Opening Flat Can Capacity 20L
(i)
Caution
- This product only includes the main body. Purchase the lid separately.
Specifications of T0207
-
- Capacity(L)
- 20
-
- Product Type
- Can
-
- Width(mm)
- 350
-
- Depth(mm)
- 170
-
- Height(mm)
- 410
-
- Scale gradation(ml)
- 5000
-
- Compatible Model
- T2041
-
- Main body: option
- Main Body
-
- Trusco Code
- 355-9882
-
- Mass(g)
- 1330
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,340.00
|
4 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Capacity(L)
- 20
-
- Product Type
- Can
-
- Width(mm)
- 350
-
- Depth(mm)
- 170
-
- Height(mm)
- 410
-
- Scale gradation(ml)
- 5000
-
- Compatible Model
- T2041
-
- Main body: option
- Main Body
-
- Trusco Code
- 355-9882
-
- Mass(g)
- 1330
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Product Description
Dual opening flat can.
[Features]
· Plastic can that can use the optional nozzle (2041N nozzle set 20L with tip cap).
· Includes scale marks.
[Applications]
· For temporary storage and carrying of liquid.
· A double-mouth type, so the content liquid can be discharged without splashing.
Specifications of T0207
-
- Capacity(L)
- 20
-
- Product Type
- Can
-
- Width(mm)
- 350
-
- Depth(mm)
- 170
-
- Height(mm)
- 410
-
- Scale gradation(ml)
- 5000
-
- Compatible Model
- T2041
-
- Main body: option
- Main Body
-
- Trusco Code
- 355-9882
-
- Mass(g)
- 1330
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,340.00
|
4 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●It is a double-sided type plastic jerrycan.
●With 2 mouth type, an optional nozzle, which is sold separately, can be attached to the diagonal side port.Specification
●Capacity(L):20
●Scale Interval(L):5
●W x D x H(mm):350 x 170 x 410Materials
●Polyethylene(PE)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy