(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Square Single Opening Flat Can

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 200

  • Capacity(L)
    20
  • Product Model
    Can
  • Type Details
    With Inner Plug/Seal
  • Width(mm)
    260
  • Depth(mm)
    260
  • Height(mm)
    385
  • Trusco Code
    280-2384
  • Material
    Polyethylene (PE)
  • Mass(g)
    1460
  • Internal Capacity
    1 pc.
Part Number
200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 2,960.00

2 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Capacity(L)
    20
  • Product Model
    Can
  • Type Details
    With Inner Plug/Seal
  • Width(mm)
    260
  • Depth(mm)
    260
  • Height(mm)
    385
  • Trusco Code
    280-2384
  • Material
    Polyethylene (PE)
  • Mass(g)
    1460
  • Internal Capacity
    1 pc.

Product Description

Square flat-sided plastic can, standard type.
[Features]
· Square shape makes can stable and resistant to toppling.
· Handle at top for easy carrying.
· Stackable.
[Applications]
· Can be used to temporarily store or carry liquids.

Specifications of 200

  • Capacity(L)
    20
  • Product Model
    Can
  • Type Details
    With Inner Plug/Seal
  • Width(mm)
    260
  • Depth(mm)
    260
  • Height(mm)
    385
  • Trusco Code
    280-2384
  • Material
    Polyethylene (PE)
  • Mass(g)
    1460
  • Internal Capacity
    1 pc.
Part Number
200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 2,960.00

2 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The standard type of conformal type plastic jerrycan.
●Possible to pile up.

Specification

●With Inner Stopper

Materials

●Polyethylene(PE)