(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Pressurizer Tank (Internal Container)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 193,477.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TA200
TA201
TA254
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Inner Diameter
(mm)
Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 193,477.73

1 Piece(s) 10 Day(s) or more 10.0 ~ 19.9 10.1 208 325 467-5819 14.5 1 unit

₹ 196,303.04

1 Piece(s) 10 Day(s) or more 10.0 ~ 19.9 11.8 208 375 467-5827 15.8 1 unit

₹ 313,388.42

1 Piece(s) 10 Day(s) or more 20 ~ 59 23.7 259 485 467-5835 25.3 1 unit

Basic Specifications

  • Product Model
    Compression Tank
  • Material
    SUS304
  • Material: Gasket
    Viton Rubber
  • Use Pressure(MPa)
    0.49
  • Specifications
    Port (Lid) : Rc3/8, Rc1/4, Rc1/8
  • Amount Of Content
    1 unit

Product Description

Stainless Steel Pressurizer Tank
[Features]
The bottom is flat, so you can directly put in your current commercial containers and use them.
Since liquid is not poured directly into the tank, the effort of pouring liquid and cleaning the inside of the tank is eliminated.
[Specification]
SPQ: 1 Pieces
Contents Formula Type
Working Pressure: 0.49MPa
Port(lid): Rc3/8, Rc1/4, Rc1/8
[Materials]
Main Body: Stainless Steel, SUS304
Packing: Tool Bit Rubber

Part Number
TA200
TA201
TA254
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Inner Diameter
(mm)
Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 193,477.73

1 Piece(s) 10 Day(s) or more 10.0 ~ 19.9 10.1 208 325 467-5819 14.5 1 unit

₹ 196,303.04

1 Piece(s) 10 Day(s) or more 10.0 ~ 19.9 11.8 208 375 467-5827 15.8 1 unit

₹ 313,388.42

1 Piece(s) 10 Day(s) or more 20 ~ 59 23.7 259 485 467-5835 25.3 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the materials is not charged directly into the tank main unit, cleaning of the tank body is unnecessary.

Specification

●SPQ(piece):1
●Contents Formula Type
●Working Pressure: 0.49MPa
●Port(lid): Rc3/8, Rc1/4, Rc1/8

Materials

●Main Body: Stainless Steel(SUS304)
●Packing: Tool Bit Rubber
X
whatsapp-qr whatsapp-icon