(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Storage Case, Clear Light Box

Storage Case, Clear Light Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,513.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
TCR-01
TCR-02
TCR-02D
TCR-04
TCR-04D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Dimensions: Width x Depth x Height
(mm)
Effective inside dimensions: frontage x depth x height
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 2,513.45

5 Piece(s) 5 Day(s) or more 24 530X360X185 442X298X170 512-3755 1520 1 pc.

₹ 3,516.00

5 Piece(s) 5 Day(s) or more 35 530X360X270 442X298X255 512-3763 1850 1 pc.

₹ 4,328.00

5 Piece(s) 5 Day(s) or more 47 530X360X370 436X292X355 512-3771 2280 1 pc.

₹ 4,188.84

5 Piece(s) 5 Day(s) or more 66 635X440X325 541X371X310 512-3798 2850 1 pc.

₹ 6,102.00

5 Piece(s) 6 Day(s) or more 86 635X440X435 535X365X398 512-3801 3300 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Dimensions: Width x Depth x Height
(mm)
Effective inside dimensions: frontage x depth x height
(mm)
Trusco Code Mass
(g)
Amount Of Content

Basic Specifications

  • Color
    Transparency
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

Container with buckles whose contents are easy to see.
[Features]
· Both lid and the container itself are semi-transparent so the content can be confirmed from the outside.
· A lid is included and it comes with grooves which make it convenient for attaching a band or string.
· The lid comes with a lock so the contents do not spill down even if it falls.
[Applications]
· Storing and organizing preliminary storage in backyards.
· Maintenance products for garages and parking lots.
· For organizing the storeroom.
· A simple tool box for management of spare parts for small offices.

Part Number
TCR-01
TCR-02
TCR-02D
TCR-04
TCR-04D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Dimensions: Width x Depth x Height
(mm)
Effective inside dimensions: frontage x depth x height
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 2,513.45

5 Piece(s) 5 Day(s) or more 24 530X360X185 442X298X170 512-3755 1520 1 pc.

₹ 3,516.00

5 Piece(s) 5 Day(s) or more 35 530X360X270 442X298X255 512-3763 1850 1 pc.

₹ 4,328.00

5 Piece(s) 5 Day(s) or more 47 530X360X370 436X292X355 512-3771 2280 1 pc.

₹ 4,188.84

5 Piece(s) 5 Day(s) or more 66 635X440X325 541X371X310 512-3798 2850 1 pc.

₹ 6,102.00

5 Piece(s) 6 Day(s) or more 86 635X440X435 535X365X398 512-3801 3300 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Dimensions: Width x Depth x Height
(mm)
Effective inside dimensions: frontage x depth x height
(mm)
Trusco Code Mass
(g)
Amount Of Content

Loading...

Product Specifications

Features

●A lid with convenient grooves for bands and string is attached.
●The transparent type is easy to see inside.

Specification

●Color:Transparent

Materials

●Polypropylene(PP)

Storage Case, Clear Light Box

Storage Case, Clear Light Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,513.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language