- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Rack KR/NF Super Rack Common Base Legs
Specifications of KN-B
-
- Product Type
- Display equipment
-
- Main body: option
- Option
-
- Product name
- Base Legs
-
- Width x Height(mm)
- 900×410
-
- Material
- Steel
-
- Trusco Code
- 501-4735
-
- Mass
- 6.1kg
-
- Features
- It has an adjuster that can be used to adjust to uneven floors.
-
- Notes
- Normally NFM or KRM is required.
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 14,336.69
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Type
- Display equipment
-
- Main body: option
- Option
-
- Product name
- Base Legs
-
- Width x Height(mm)
- 900×410
-
- Material
- Steel
-
- Trusco Code
- 501-4735
-
- Mass
- 6.1kg
-
- Features
- It has an adjuster that can be used to adjust to uneven floors.
-
- Notes
- Normally NFM or KRM is required.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· It has an adjuster that can be used to adjust to uneven floors.
Specifications of KN-B
-
- Product Type
- Display equipment
-
- Main body: option
- Option
-
- Product name
- Base Legs
-
- Width x Height(mm)
- 900×410
-
- Material
- Steel
-
- Trusco Code
- 501-4735
-
- Mass
- 6.1kg
-
- Features
- It has an adjuster that can be used to adjust to uneven floors.
-
- Notes
- Normally NFM or KRM is required.
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 14,336.69
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy