(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MUH-4A |
MUH-7 |
MUH-11B |
MUH-18B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Maximum Load (kg/unit) | Accessory | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 34,887.38 |
1 Piece(s) | 14 Day(s) or more | 380 | 70 | - | 462-6885 | 13.9 | 1 unit | ||
₹ 38,825.00 |
1 Piece(s) | 14 Day(s) or more | 720 | 140 | 1 Shelf Board | 462-6893 | 24.6 | 1 unit | ||
₹ 50,567.00 |
1 Piece(s) | 23 Day(s) or more | 1110 | 210 | 2 Shelves / Base | 462-6869 | 36.2 | 1 unit | ||
₹ 75,548.00 |
1 Piece(s) | 19 Day(s) or more | 1830 | 350 | 4 Shelves / Base | 462-6877 | 55.4 | 1 unit |
[Features]
· Adjuster is included so the level can be smoothly and accurately adjusted without the base.
Part Number |
---|
MUH-4A |
MUH-7 |
MUH-11B |
MUH-18B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Maximum Load (kg/unit) | Accessory | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 34,887.38 |
1 Piece(s) | 14 Day(s) or more | 380 | 70 | - | 462-6885 | 13.9 | 1 unit | ||
₹ 38,825.00 |
1 Piece(s) | 14 Day(s) or more | 720 | 140 | 1 Shelf Board | 462-6893 | 24.6 | 1 unit | ||
₹ 50,567.00 |
1 Piece(s) | 23 Day(s) or more | 1110 | 210 | 2 Shelves / Base | 462-6869 | 36.2 | 1 unit | ||
₹ 75,548.00 |
1 Piece(s) | 19 Day(s) or more | 1830 | 350 | 4 Shelves / Base | 462-6877 | 55.4 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.